Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | CYLINDER GLAND | Cylinder gland |
| Product height in | 0.070 | |
| Product height mm | 1.778 | |
| Product length in | 0.184 | |
| Product length mm | 4.674 | |
| Product width in | 0.184 | |
| Product width mm | 4.674 |
