Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 2.530 | |
| Product height mm | 64.262 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | SYNTHESEAL | Syntheseal |
| Product width in | 0.030 | |
| Product width mm | 0.762 | |
| Thickness IN | 0.030 |