Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
691426
PIN
691426
Where to buy
Export PDF
Tools
Add to comparison
691426
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.300
Product height mm
7.620
Product length in
0.990
Product length mm
25.146
Product width in
0.300
Product width mm
7.62