Danfoss
691X6Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
691X6Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Instrumentation, hydraulicand pneumatic systems. | |
| Brand | Danfoss | |
| Drop dimension | .93 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .59 in | |
| Hex Size 2 | .63 in | |
| Inside diameter (bore hole size) | .5 in | |
| Item type | NPTF Male/Line/Hose/Tube Female 90° Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.225 in | |
| Product Length/Depth | 1.118 in | |
| Product material | Brass | |
| Product Type | 90˚ Male Elbow | |
| Product Volume | .856 in³ | |
| Product Weight | .088 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Trade Name | SelfAlign | |
| Tube OD 1 | .34 in | |
| Tube OD 2 | .39 in | |
| UPC | 639789297181 | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |