692866-524
SEALING NUT (692855 DRW)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Color | Zinc clear trivalent chromate |
Feature | Available in a variety of sizes |
Material | Steel |
Product Height | .649 in |
Product Length/Depth | .33 in |
Product Type | Spare Part |
Product Volume | .12 in³ |
Product Width | .562 in |
Sub-brand | None |
Trade Name | None |