YOKE AND BUMPER PADS
692941
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.440 |
| Product height mm | | 188.976 |
| Product length in | | 7.307 |
| Product length mm | | 185.598 |
| Product width in | | 2.008 |
| Product width mm | | 51.003 |