526704 - SADDLE BEARING
692949
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.690 |
| Product height mm | | 68.326 |
| Product length in | | 1.020 |
| Product length mm | | 25.908 |
| Product width in | | 2.690 |
| Product width mm | | 68.326 |