BODY MACHINING
694116
Tools694116 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BODY | Body |
| Product height in | | 1.583 |
| Product height mm | | 40.200 |
| Product length in | | 3.002 |
| Product length mm | | 76.250 |
| Product width in | | 1.811 |
| Product width mm | | 46.000 |