Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
694121
BODY,METER IN/DIRECT CHECK
694121
Where to buy
Export PDF
Tools
Add to comparison
694121
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
BODY
Body
Product length in
3.002
Product length mm
76.250
Product width in
1.811
Product width mm
46.000