Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | ADJUSTER HOUSING | Adjuster housing |
| Product height in | 0.176 | |
| Product height mm | 4.470 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product width in | 0.176 | |
| Product width mm | 4.470 |
