NEEDLE
694183
Tools694183 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | NEEDLE | Needle |
| Product height in | | 0.314 |
| Product height mm | | 7.980 |
| Product length in | | 2.492 |
| Product length mm | | 63.300 |
| Product width in | | 0.314 |
| Product width mm | | 7.980 |