SUB ASSY RELIEF CARTRIDG
694189
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.570 |
| Product height mm | | 39.878 |
| Product length in | | 6.200 |
| Product length mm | | 157.480 |
| Product width in | | 1.870 |
| Product width mm | | 47.498 |