BACK-UP RING (PARBAK)
694271
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | RING | Ring |
| Product length in | | 4.882 |
| Product length mm | | 1.240 |
| Product width in | | 0.902 |
| Product width mm | | 22.910 |