RETAINING NUT(S DC)
694272
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.400 |
| Product height mm | | 35.560 |
| Product length in | | 1.400 |
| Product length mm | | 35.560 |
| Product width in | | 0.400 |
| Product width mm | | 10.160 |