Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
694276
PUSH PIN D.C.
694276
Where to buy
Export PDF
Tools
Add to comparison
694276
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.200
Product height mm
5.080
Product length in
1.080
Product length mm
27.432
Product width in
0.200
Product width mm
5.080