Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
694323
CORE TUBE - replaced by 6029401-001.
694323
Tools
Add to comparison
Add to comparison
694323
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.930
Product height mm
23.622
Product length in
2.870
Product length mm
72.898
Product width in
0.927
Product width mm
23.546