ORIFICE PLUG (0,30)
694341
Tools694341 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 0.250 |
| Product width mm | 6.350 |