Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
694342
ORIFICE .60 WHITE
694342
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
694342
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.250
Product height mm
6.350
Product length in
0.250
Product length mm
6.350
Product width in
0.250
Product width mm
6.350