ORIFICE 2.00 RED
694347
Tools694347 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Orifice plug |
| Product height in | 0.350 |
| Product height mm | 8.890 |
| Product length in | 0.290 |
| Product length mm | 7.366 |
| Product width in | 0.350 |
| Product width mm | 8.890 |