SPRING Y
694359
Tools694359 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Bolt kit |
| Product height in | 16.160 |
| Product height mm | 410.464 |
| Product length in | 38.150 |
| Product length mm | 969.010 |
| Product width in | 16.160 |
| Product width mm | 410.464 |