694362
NAMEPLATE V/PBL/SP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Variety of labels and tags available. |
Product Height | 1.811 in |
Product Length/Depth | .01 in |
Product Type | Labels and Tags |
Product Width | 3.41 in |
Sub-brand | None |
Trade Name | None |