694391
NAMEPLATE-TABULATION
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of configurations and sizes |
Package contents | Name Plate |
Product Height | 1.81 in |
Product Length/Depth | 3.4 in |
Product Type | Spare Part |
Sub-brand | None |
Trade Name | None |