Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
694571
SPRING CONNECTOR
694571
Where to buy
Export PDF
Tools
Add to comparison
694571
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product length in
0.880
Product length mm
22.340
Product width in
0.260
Product width mm
6.600