Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
695346-C
CASTING BODY
695346-C
Where to buy
Export PDF
Tools
Add to comparison
695346-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.840
Product height mm
72.136
Product length in
4.380
Product length mm
111.252
Product width in
4.000
Product width mm
101.600