Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGVME5SP10T10 | |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product width in | 1.720 | |
| Product width mm | 43.688 |