DGVMF-3-SP-10-T06, DGVMF3SP10T06-product-details

DGVMF-3-SP-10-T06, DGVMF3SP10T06

695508

Model code: DGVMF3SP10T06


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1DGVMF3SP10T06
Product height in2.000
Product length in4.000
Product length mm101.600
Product width in1.620
Product width mm41.148