
695523
Spare Part
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Package contents | Spare Part |
Product Height | 1.72 in |
Product Length/Depth | 4.5 in |
Product Type | Spare Part |
Product Volume | 30.96 in³ |
Product Width | 4 in |
Sub-brand | None |
Trade Name | None |