Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
697368
ENC COIL KIT
697368
Where to buy
Export PDF
Tools
Add to comparison
697368
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.750
Product height mm
44.450
Product length in
2.750
Product length mm
69.850
Product width in
0.760
Product width mm
19.304