Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
697381
S/A BODY AND SPOOL
697381
Where to buy
Export PDF
Tools
Add to comparison
697381
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.720
Product height mm
43.688
Product length in
2.670
Product length mm
67.818
Product width in
1.720
Product width mm
43.688