SPRING
698616
Tools698616 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 2.047 |
| Product height mm | | 52.000 |
| Product length in | | 1.988 |
| Product length mm | | 50.500 |
| Product width in | | 1.811 |
| Product width mm | | 46.000 |