PLUNGER
698808
Tools698808 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.566 |
| Product height mm | 14.376 |
| Product length in | 2.498 |
| Product length mm | 63.449 |
| Product material | Stainless steel |
| Product width in | 0.566 |
| Product width mm | 14.376 |