Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 6BJ-06-08FAZ | |
| End size 1 | -6 | -6 |
| End size 2 | -8 | -8 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 22.0 | |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 6BJ | 6BJ |
| Special requirement | SPECIAL DESIGN | SPECIAL DESIGN |
| Thread sealant | NO | No |
| Thread size 1 | G 3/8 | G 3/8 |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |