COUPLING,FF,M,1/4,CS,10L,NBR
6FFP10L
Catalog item:
6FFP10L
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
6FFP10L
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 6FFP10L |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End Type 1 | 24 deg. tube port light duty |
| Flow rate gpm | 4.80 |
| Fluid loss cc | 0.00400 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Valve type | 2 way |