Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 6NC-06-16Z | |
| End size 1 | -6 | -6 |
| End size 2 | -16 | -16 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | 24 MALE LIGHT DUTY BULKHEAD | 24 degree tube port light duty bulkhead |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 6NC | 6NC |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPT | 1/4-18 NPT |
| Thread size 2 | M16X1.5 | M16x1.5 |