Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 6NJ-04Z | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 17.0 | |
| Hex size 5 IN | 0.669 | |
| Hex size 5 MM | 17.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 6NJ | 6NJ |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPT | 1/4-18 NPT |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |
