Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 6NJ4-06Z | |
| Drop dimension IN | 0.584 | |
| Drop dimension MM | 14.80 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 6NJ4 | 6NJ4 |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/8-18 NPT | 3/8-18 NPT |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |