Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.150 |
| A dimension MM | 130.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 6S16FHA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC500 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.590 |
| Hose cut off factor MM | 91.200 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 6.090 |
| Product length mm | 154.686 |
| Product material | Carbon steel |
| Product width in | 2.340 |
| Product width mm | 59.436 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023274 |
