Danfoss
6S16FHA20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6S16FHA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | 31.75 mm | |
| Compatible hoses | FC500-32; FC273B-20 THRU -32; FC606-16 THRU -24; EC810-20 THRU -32; GH466-20,-24 H471-32; EC810-20 THRU -32; H485-20,-24 | |
| Construction style | Crimp | |
| Drop dimension | 32 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 97 mm | |
| Hose dash size | -20 | |
| Inside diameter | 25.2 mm | |
| Item type | Fitting Assembly | |
| Product Height | 89 mm | |
| Product Length/Depth | 189.7 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.119 dm³ | |
| Product Weight | .98 kg | |
| Product Width | 66.3 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 6S Series |