Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.062 | |
| A dimension MM | 52.374 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 6S16X | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | NONE | None |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.732 | |
| Inside diameter MM | 43.993 | |
| Product height in | 2.339 | |
| Product height mm | 59.400 | |
| Product length in | 2.062 | |
| Product length mm | 52.375 | |
| Product width mm | 59.400 | |
| Series | 4S/6S | 4S/6S |
