SOCKET-PERM,6S/20,CS
6S20
Tools6S20 Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | | 6S20 |
| Compatible hose ID IN | | 1.250 |
| Compatible hose ID MM | | 31.800 |
| Product material | CARBON STEEL | Carbon steel |
| Series | 4S/6S | 4S/6S |