Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.900 |
| A dimension MM | 200.600 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 6S20FHG20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 55.80 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.690 |
| Hose cut off factor MM | 144.600 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154132 |
