Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.761 | |
| A dimension MM | 70.129 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 6S20X | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | NONE | None |
| Hose size | -20 | -20 |
| Inside diameter IN | 2.047 | |
| Inside diameter MM | 51.994 | |
| Product height in | 2.610 | |
| Product height mm | 66.294 | |
| Product length in | 2.761 | |
| Product length mm | 70.129 | |
| Product width mm | 66.294 | |
| Series | 4S/6S | 4S/6S |
