SOCKET-PERM,6S/24,CS
6S24
Tools6S24 Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | | 6S24 |
| Compatible hose ID IN | | 1.500 |
| Compatible hose ID MM | | 38.100 |
| Product material | CARBON STEEL | Carbon steel |
| Series | 4S/6S | 4S/6S |