Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.850 |
| A dimension MM | 224.800 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 6S24CTF24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -24 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.780 |
| Hose cut off factor MM | 146.800 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.820 |
| Product height mm | 97.028 |
| Product length in | 10.100 |
| Product length mm | 256.540 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022941 |
![Hose Fittings 6S24CTF24 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213710%2FID432877873871-0101_preview.jpg&w=1920&q=75)