Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.826 | |
| A dimension MM | 97.180 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 6S24X | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | NONE | None |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.689 | |
| Inside diameter MM | 42.901 | |
| Series | 4S/6S | 4S/6S |
