Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.520 |
| A dimension MM | 267.300 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 6S32CTF32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 34.80 |
| End size 1 | -32 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 7.450 |
| Hose cut off factor MM | 189.200 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 11.013 |
| Product length mm | 279.730 |
| Product material | Carbon steel |
| Product width in | 3.555 |
| Product width mm | 90.297 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023146 |
