Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.740 |
| A dimension MM | 247.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC500 (Size dependent) |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 5.430 |
| Drop dimension MM | 138.00 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.670 |
| Hose cut off factor MM | 169.400 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 6.900 |
| Product height mm | 175.260 |
| Product length in | 11.140 |
| Product length mm | 282.956 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread sealant | No |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
| Working pressure max bar | 206 |
| Working pressure max psi | 3000 |
| Working temperature max C | 127 |
| Working temperature max F | 260 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023276 |
| Proposition 65 | Cancer and Reproductive Harm |
