Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.850 |
| A dimension MM | 250.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| Drop dimension IN | 5.430 |
| Drop dimension MM | 138.00 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.780 |
| Hose cut off factor MM | 172.200 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 7.210 |
| Product height mm | 183.134 |
| Product length in | 11.260 |
| Product length mm | 286.004 |
| Product material | Carbon steel |
| Product width in | 3.560 |
| Product width mm | 90.424 mm |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Working pressure max bar | 206 |
| Working pressure max psi | 3000 |
| Working temperature max C | 127 |
| Working temperature max F | 260 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023283 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 6S32FLB32 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213725%2FID432877926888-0101_preview.jpg&w=1920&q=75)