Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.510 |
| A dimension MM | 89.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | 6SA16FJ16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.300 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.339 |
| Product height mm | 59.411 |
| Product length in | 3.510 |
| Product length mm | 89.154 |
| Product material | Carbon steel |
| Product width in | 2.340 |
| Product width mm | 59.436 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023496 |
