Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.450 |
| A dimension MM | 113.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA16FJB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC500 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 86 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.890 |
| Hose cut off factor MM | 73.406 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023502 |
